Catalog No. : UNF705SA-G
Description: PVC CTD UNF FEM UNION 2-1/2IN AL GR
UPC: 704508413361
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit and/or Equipment |
|
Application |
To Connect Conduit to Conduit, or to Provide a Means for Future Modification of the Conduit System |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Trade Size |
2-1/2 in , 63 mm |
|
Outside Diameter |
4.31 in , 109.47 mm |
|
Length |
3.5 in , 88.9 mm |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Untreated |
|
Model |
Thread |
|
For nominal tube diameter |
63 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |