Catalog No. : UNF505-SO
Description: PVC CTD UNF FM UNION 11/2IN SFTY OR
UPC: 704508040703
PVC Coated Zinc Hub Connector with Thermoplastic Insulated Throat, Pipe Size 1-1/2 Inch/41 Metric, Overall Diameter 2.75 Inch/69.85 Millimeters, Maximum Panel Thickness 0.25 Inch/6.35 Millimeters, Throat Diameter 1.53 Inch/38.86 Millimeters, Nitrile Rubber (Buna-N) Sealing Ring, Safety Orange
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit and/or Equipment |
|
Application |
To Connect Conduit to Conduit, or to Provide a Means for Future Modification of the Conduit System |
Specifications
|
Material |
Steel |
|
Color |
Safety Orange |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1-1/2 in , 41 mm |
|
Outside Diameter |
3.06 in , 77.72 mm |
|
Length |
2.75 in , 69.85 mm |