Alternate Catalog No. : UNF 405-TB
Catalog No. : UNF405-TB
Description: 1.25 IN FEMALE UNION,3-PIECE,STL,XP
UPC: 786210970172
1-1/4 Inch UNF Female Union, Steel Electro Galvanized, 3 Piece for Hazardous and Non Hazardous Locations
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit And/or Equipment |
|
Application |
To Connect Conduit to Conduit, or to Provide a Means for Future Modification of the Conduit System |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E193396 |
Dimensions
|
Trade Size |
1-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | 1001814 | N/A |
| UL | E193396 | N/A | EBNV | N/A | N/A |