Catalog No. : UNF405-G
Description: PVC CTD UNF FEM UNION 1-1/4IN GRAY
UPC: 704508413118
- Coated with a nominal .002 inch (2 mil) blue urethane on the interior, before PVC Coating is applied.
- A minimum .040 inch (40 mil) PVC Coating is bonded to the exterior.
- Pressure sealing sleeves to protect the connection.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit and/or Equipment |
|
Application |
To Connect Conduit to Conduit, or to Provide a Means for Future Modification of the Conduit System |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Trade Size |
1-1/4 in , 35 mm |
|
Outside Diameter |
2.75 in , 69.85 mm |
|
Length |
2.25 in , 57.15 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Other |
|
Model |
Thread |
|
For nominal tube diameter |
35 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |