text.skipToContent text.skipToNavigation

Catalog No. : UNF215-G

Description:  PVC CTD UNF FEM UNION 3/4IN GRY

UPC: 704508412982

PVC Coated Explosion and Dust-Ignition Proof UNF Female Unions, Pipe Size 3/4 Inch/21 Metric to 1/2 Inch/16 Metric, Overall Length 1-3/4 Inch, Overall Diameter 1-13/16 Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit and/or Equipment

Application

To Connect Conduit to Conduit, or to Provide a Means for Future Modification of the Conduit System

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Standard

UL 1203, CSA

Dimensions

Trade Size

3/4 in , 21 mm

Outside Diameter

1-13/16 in

Length

1-3/4 in

ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Aluminium

Surface protection

Untreated

Model

Thread

For nominal tube diameter

16 mm

Two piece

N

With inspection opening and cover

N