Catalog No. : UNF205-KR
Description: PVC CTD UNF FEM UNION 3/4IN KROMEZO
UPC: 704508038298
PVC Coated Explosion and Dust-Ignition Proof UNF Female Union, Pipe Size 3/4 Inch/21 Metric, 3 Piece, for Hazardous and Non-hazardous Locations, Overall Length 2.13 Inch/54.10 Millimeters, Overall Diameter 1.81 Inch/45.97 Millimeters, Electrogalvanized Steel, Kromezone
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit and/or Equipment |
|
Application |
To Connect Conduit to Conduit, or to Provide a Means for Future Modification of the Conduit System |
Specifications
|
Material |
Steel |
|
Color |
Kromezone |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
3/4 in , 21 mm |
|
Outside Diameter |
1.81 in , 45.97 mm |
|
Length |
2.13 in , 54.1 mm |