Catalog No. : UNF012-W
Description: PVC CTD UNF FEM UNION 5IN WHITE
UPC: 704508038038
PVC Coated Explosion and Dust-Ignition Proof UNF Female Union, Pipe Size 5 Inch/129 Metric, 3 Piece, for Hazardous and Non-hazardous Locations, Overall Length 3.81 Inch/96.77 Millimeters, Overall Diameter 8.19 Inch/208.03 Millimeters, Electrogalvanized Steel, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit and/or Equipment |
|
Application |
To Connect Conduit to Conduit, or to Provide a Means for Future Modification of the Conduit System |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
5 in , 129 mm |
|
Outside Diameter |
8.19 in , 208.03 mm |
|
Length |
3.81 in , 96.77 mm |