text.skipToContent text.skipToNavigation

Catalog No. : UNE26-G

Description:  PVC CTD HANGER LOOP HUB 3/4IN GRY

UPC: 704508019006

PVC Coated Luminaire Hanger Loop, Male Hub, Stem Size 3/4 Inch, Weight 125, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch