text.skipToContent text.skipToNavigation

Catalog No. : UMC

Description:  UNIVERSAL MOUNTING CLIP

UPC: 786210939124

Wiring Duct Universal Mounting Clip Black for Ty-Duct Greater than 1/5 Inches Wide, Polycarbonate
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Mounting Holes

14 x 8 mm

Material

Polycarbonate

Color

Black

Classifications

Brand Name

Ty-Duct

Dimensions

Width

0.65 in , 16.51 mm

Thickness

1.52 to 2.8 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002447 Wall fastening clip for installation duct

Material

Plastic

Documents/Support Tools

Sales Drawing

Click here