Alternate Catalog No. : ULSK 500 HS
Catalog No. : ULSK500HS
Description: AL INLINE COMP SPLICE 500 HEATSHRNK
UPC: 783786027040
- All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.
- Heat-Shrink Kits Include Pre-Sized Heat Shrink Tubing, Enabling you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identification and installation. |
|
Application |
Airtight repair, fully sealed |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum Splice with Rubber Cover |
|
Color |
Black |
|
Insulation |
yes |
|
Environmental Conditions |
Fully sealed |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E100543. |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E100543 | N/A | ZMWQ | N/A | N/A |