text.skipToContent text.skipToNavigation

Alternate Catalog No. : ULSK 4/0

Catalog No. : ULSK4/0

Description:  AL FLOODSEAL INLINE COMP SPLICE 4/0

UPC: 783786755318

Aluminum Flood-Seal In-Line Compression Splice Kits, conductor size 4/0 AL-CU, includes Splice, Insulating Cap with Liner and Rocket, Silicone Grease
View More View Less
For more info visit:  electrification.us.abb.com
  • All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
  • Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
  • Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.
  • Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulaton.

Specifications

Connection

Compression

Conductor Range

4/0 AWG

Number Of Conductors

2

Material

Aluminum Splice with Rubber Cover

Insulation

yes

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here

Click here