Alternate Catalog No. : ULSK 4
Catalog No. : ULSK4
Description: AL FLOODSEAL INLINE COMP SPLICE 4
UPC: 783786755301
- All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.
- Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulaton. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum Splice with Rubber Cover |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |