Alternate Catalog No. : ULCK 8 HS
Catalog No. : ULCK8HS
Description: SPLICE WITH HS COVER
UPC: 783786072644
Copper Heat-Shrink In-Line Compression Splice Kits, conductor size 8 Copper, includes Splice and Heat Shrink Tubing
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
- All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
- Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.
- Heat-Shrink Kits Include Pre-Sized Heat Shrink Tubing, Enabling you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Connectors have a Center Cable Stop to ensure equal cable insertion. Include one submersible splice cover to ensure a fully insulated, watertight repair splice. |
|
Application |
Watertight Repair Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#8 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper Connector, Polyolefin Cover |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E100543 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E100543 | N/A | ZMWQ | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |