text.skipToContent text.skipToNavigation

Alternate Catalog No. : ULCK 8

Catalog No. : ULCK8

Description:  CU FLOODSEAL INLINE COMP SPLICE 9

UPC: 783786072637

Copper Flood-Seal In-Line Compression Splice Kits, conductor size 8 Copper, includes Splice, Insulating Cap and Rocket, Silicone Grease and Instruction Sheet
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
  • All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
  • Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.

Descriptors

Category

Wire or cable compression splice

Special Features

Connectors have a Center Cable Stop to ensure equal cable insertion. Include one submersible splice cover to ensure a fully insulated, watertight repair splice.

Application

Watertight Repair Splice

Specifications

Connection

Compression

Conductor Range

#8 AWG

Number Of Conductors

2

Material

Copper Connector, EPDM Rubber Cover

Insulation

yes

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here