Alternate Catalog No. : ULCK 400
Catalog No. : ULCK400
Description: CU FLOODSEAL INLINE COMP SPLICE 400
UPC: 75114387279
- Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
- All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
- Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identification and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulation. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
400 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
Flood Seal Rocket and Cap |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL and CSA listed |
Dimensions
|
Size |
Splice 2-1/2 inch long. |