text.skipToContent text.skipToNavigation

Alternate Catalog No. : ULCK 4/0 HS

Catalog No. : ULCK4/0HS

Description:  CU INLINE COMP SPLICE 4/0 HEATSHRNK

UPC: 783786755219

Copper Heat-Shrink In-Line Compression Splice Kits, conductor size 4/0 Copper, includes Splice and Heat Shrink Tubing
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
  • All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
  • Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.
  • Heat-Shrink Kits Include Pre-Sized Heat Shrink Tubing, Enabling you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulaton.

Specifications

Connection

Compression

Conductor Range

4/0 AWG

Number Of Conductors

2

Material

Copper

Classifications

Brand Name

Homac

Standard

UL E100543.

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E100543 N/A ZMWQ N/A N/A

Documents/Support Tools

Instruction Sheet

Click here