text.skipToContent text.skipToNavigation

Alternate Catalog No. : ULCK 4

Catalog No. : ULCK4

Description:  COPPER SPLICE WITH INSULATING COVER

UPC: 783786370870

Flood Seal, Copper In-Line Splice kit With Insulating Cover, Wire size #4 Copper, includes Splice, Insulating Cap and Rocket, Silicone Grease and Instruction Sheet
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
  • All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
  • Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.

Descriptors

Category

Wire or cable compression splice

Special Features

Connectors have a Center Cable Stop to ensure equal cable insertion. Include one submersible splice cover to ensure a fully insulated, watertight repair splice.

Application

Watertight Repair Splice

Specifications

Connection

Compression

Conductor Range

#4 AWG

Number Of Conductors

2

Material

Copper Connector, EPDM Rubber Cover

Insulation

yes

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here