Alternate Catalog No. : ULCK 2 HS
Catalog No. : ULCK2HS
Description: CU IN-LINE COMPR.HEAT SHRINKKIT
UPC: 783786780181
- Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
- All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
- Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.
- Heat-Shrink Kits Include Pre-Sized Heat Shrink Tubing, Enabling you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Heat-Shrink Kits include Pre-Sized Heat-Shrink Tubing. Crimp the two pieces of wire together, then heat the splice with a hot-air gun to get a fully sealed watertight repair splice. Includes one submersible Splice Cover to ensure a fully insulated, watertight repair splice. Connectors have a Center Cable Stop to Ensure Equal Cable Insertion |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E100543. |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E100543 | N/A | ZMWQ | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |