Alternate Catalog No. : ULCK 2
Catalog No. : ULCK2
Description: CU FLOODSEAL INLINE COMP SPLICE 2
UPC: 783786755158
- Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
- All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
- Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulaton. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
Classifications
|
Brand Name |
Homac |