Alternate Catalog No. : ULCK 1/0 HS
Catalog No. : ULCK1/0HS
Description: CU INLINE COMP SPLICE 1/0 HEATSHRNK
UPC: 783786755141
- Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
- All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
- Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.
- Heat-Shrink Kits Include Pre-Sized Heat Shrink Tubing, Enabling you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulation. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Insulation |
Flood Seal Rocket and Cap |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E100543. |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E100543 | N/A | ZMWQ | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |