text.skipToContent text.skipToNavigation

Alternate Catalog No. : ULCK 1

Catalog No. : ULCK1

Description:  SPLICE FOR NO1 W/ INSULATING COVER

UPC: 783786978465

Copper Flood-Seal In-Line Compression Splice Kits, includes Insulating Cover Cap and Rocket, (1) Tin Plated Copper Straight Splice - Standard barrel, wire size #1 Stranded CU, Length 1-7/8 inch, Installing Dies TB, 37. Dimple. No Center Stop. CSA. UL listed. Silicone Grease and Instruction Sheet.
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
  • All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
  • Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.

Descriptors

Category

Wire or cable compression splice

Special Features

Includes one submersible Splice Cover to ensure a fully insulated, watertight repair splice. Flood-Seal® Kits include a rubber insulating cover which fits snugly for maximum heat dissipation. Connectors have a Center Cable Stop to Ensure Equal Cable Insertion

Specifications

Connection

Compression

Conductor Range

#1 AWG

Number Of Conductors

2

Material

Copper

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here