Alternate Catalog No. : UH 8 R
Catalog No. : UH8R
Description: AL TWIN MECH CONN 6-350 8OUTL
UPC: 783786755097
- Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
- Ball-Bottomed Screws Support the Widest Conductor Range and Aid in Breaking up Aluminum Oxide.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
All Connectors are 100% Hi-Pot tested at 4000V for 60 seconds. Ensures that connectors are 100% watertight and molded correctly.For direct burial or above-ground pedestal installation. Flood-Seal Insulating rockets have been field tested in more than 10 million applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Color |
Black |
|
Voltage Rating |
600 V |
|
Insulation |
Yes PVC with EPDM Rubber Rockets |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4 |
Dimensions
|
Size |
14-1/2 inch |
Documents/Support Tools
|
SDS |