Alternate Catalog No. : UH 500-4 R
Catalog No. : UH500-4R
Description: 1L TWIN MECH CONN 2-500 4OUTL
UPC: 783786754939
- Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
- Ball-Bottomed Screws Support the Widest Conductor Range and Aid in Breaking up Aluminum Oxide.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Flood Seal Insulating Rockets field tested in more thatn 10 million applications. All Connectors are 100 percent Hi-Pot tested at 4000 volts for 60 seconds. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. Aluminum-alloy connector construction for High Strength and High Conductivity. Dual-rated to accept a wide range of Copper and Aluminum Conductors. Ball-bottom screws support the widest conductor range and aid in breaking up aluminum oxide. |
|
Application |
Flood Seal Mechanical 500 kcmil Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum Connector, EPDM Rubber Insulating Sleeves |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4. |
Dimensions
|
Size |
8-3/8 inch |
Documents/Support Tools
|
SDS |