Alternate Catalog No. : UH 500-11 SL CUAWR
Catalog No. : UH500-11SLCUAWR
Description: 2 OUTLET FLOOD SEAL CONNECTOR
UPC: 75114354844
- Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
- Ball-Bottomed Screws Support the Widest Conductor Range and Aid in Breaking up Aluminum Oxide.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
No Special Tools or Dies Needed, Dual Rated for Aluminum or Copper |
|
Application |
Splice Repair Kit |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Yes EPDM Rubber Rockets |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
Length 11.250 inches without Rockets |
Documents/Support Tools
|
SDS |