text.skipToContent text.skipToNavigation

Alternate Catalog No. : UH 3 SLR

Catalog No. : UH3SLR

Description:  AL 2SCREW 1WAY 6-350 3 OUTL/AWR-1SL

UPC: 75114397544

Aluminum Sweetheart Flood Seal, Twin Screw Mechanical Connector for 350 kcmil. One-Way Outlets, Cable Range #6 to 350 kcmil with Streetlight option. Length 5-1/4 inch. 3 outlets. Each Outlet has two 5/8-18 UNF-2B Taps spaced on 7/8 inch centers. Black PVC Coated. Comes with Two Single Outlet Covers and One Outlet Cover with Streetlight. Includes Silicone Grease and Six 5/8-18 x .829 inch Screws. Less than 1000 volts.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

One-Way Outlets. Comes with Two Single Outlet Covers and One Outlet Cover with Streetlight. Includes Silicone Grease and Six 5/8-18 x .829 inch Screws.

Specifications

Connection

Mechanical

Conductor Range

350 kcmil

Number Of Conductors

3

Material

PVC Coated Aluminum

Color

Black

Insulation

PVC Coating

Classifications

Brand Name

Homac

Dimensions

Size

Length 5-1/4 inch.

Documents/Support Tools

SDS

Click here