Alternate Catalog No. : UH 2750-235 SLR
Catalog No. : UH2750-235SLR
Description: ALUM BUS CONN 1/0-750
UPC: 783786754861
SweetHeart Aluminum Bus Connector, Feeder 1/0 - 750 kcmil, Tap #6 - 350 kcmil. 4 Towers, Center 2 Towers with (2) 7/8 inch Diameter Holes and (1) 9/16 inch Diameter Hole, Outside Towers have One 11/16 inch Diameter Hole. PVC Coated. Comes with 8 Screws, Insulating Sleeves. Grease, Black PVC Coating. 9-7/16 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#1 to 750 kcmil |
|
Material |
Aluminum Connector, EPDM Rubber Insulating Sleeves |
|
Color |
Black |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |