text.skipToContent text.skipToNavigation

Alternate Catalog No. : UH 11 L

Catalog No. : UH11L

Description:  AL TWIN MECHCONN 2WIRE 6-350 6-1/2

UPC: 783786754830

Aluminum Flood-Seal Mechanical Splice Two-Wire Kits, conductor range 6-350 kcmil Connector, Length 6-1/2 inch, screws per side 2, Insulating Cap/Rocket, Grease, (4) Screws Tapped 11/16-16 UNS-2B and Instruction Sheet.
View More View Less
For more info visit:  electrification.us.abb.com
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
  • Dual-Rated and Approved for Use with Aluminum or Copper Conductors.
  • EPDM Rubber Splice Covers Ensure a Fully Insulated, Watertight Repair Splice - There is No Taping, Heat-Shrink or Mastic Required.
  • Sized for Most Conductors Perfect for Repairing any 2-, 3- or 4- Wire Installation.
  • RUS Approved.

Descriptors

Category

Mechanical connectors

Special Features

Range Taking - No Compression Tools or Dies Required. 6-1/2 inch Long.

Specifications

Connection

Mechanical

Material

Aluminum

Color

Black

Insulation

EPDM Rubber

Environmental Conditions

Fully Insulated, Watertight

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here