Alternate Catalog No. : UH 11
Catalog No. : UH11
Description: AL TWIN MECHCONN 2WIRE 6-350 4-1/16
UPC: 783786754823
Aluminum Flood-Seal Mechanical Splice Two-Wire Kits, conductor range 6-350 kcmil CU9AL Connector, Length 4-1/16 inch, screws per side 2, includes Cap with liner and Insulating Rocket.
View More
View Less
For more info visit:
electrification.us.abb.com
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
- Dual-Rated and Approved for Use with Aluminum or Copper Conductors.
- EPDM Rubber Splice Covers Ensure a Fully Insulated, Watertight Repair Splice - There is No Taping, Heat-Shrink or Mastic Required.
- Sized for Most Conductors Perfect for Repairing any 2-, 3- or 4- Wire Installation.
- RUS Approved.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Range Taking - No Compression Tools or Dies Required. 4-1/16 inch Long. |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
|
Environmental Conditions |
Fully Insulated, Watertight |
Classifications
|
Brand Name |
Homac |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
SDS |