Alternate Catalog No. : UH 1000-90 CUAWR
Catalog No. : UH1000-90CUAWR
Description: 90 DEGREE FLOOD SEAL CONNECTOR
UPC: 75114354820
Tin Plated Copper, 90 Degree Flood Seal Mechanical Connector. Black PVC Coated, Conductor Range Copper #2-1000MCM. Includes (4) 7/8-14 x 1.312 Screws, (2) Insulating Rockets and Silicone Grease. 7-5/32 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications, and Serve as Waterproof Outlet Caps until Used as Waterproof Cable Insulators.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Flood Seal Twin-Screw Mechanical Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 1000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Yes, PVC Coated with Insulation Rockets |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |