text.skipToContent text.skipToNavigation

Alternate Catalog No. : UH 1000-33 R

Catalog No. : UH1000-33R

Description:  AL TWIN MECH CONN 2-1000 6OUTL

UPC: 783786754731

SweetHeart Multiport Bus connector, #2-1000 kcmil, Aluminum Connector with Black PVC Coating, 6 Conductors/Towers (3 per side) with 2-Holes each, Includes (12) Screws, (6) Insulating Rockets and Silicone Grease Packets. 7-7/64 inch wide x 10-1/2 inch tall.
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications, and Serve as Waterproof Outlet Caps until Used as Waterproof Cable Insulators.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • Aluminum Alloy Connector Construction for High Strength and High Conductivity.
  • Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
  • Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.

Descriptors

Category

Electrical underground bus connector

Special Features

Flood Seal Insulating Rockets field tested in more thatn 10 million applications, and serve as waterproof space outlet caps until used as waterproof cable insulators. All Connectors are 100 percent Hi-Pot tested at 4000 volts for 60 seconds. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. Aluminum-alloy connector construction for High Strength and High Conductivity. Dual-rated to accept a wide range of Copper and Aluminum Conductors.

Application

Flood Seal Mechanical 1000 kcmil Connector

Specifications

Connection

Mechanical

Conductor Range

#2 to 1000 kcmil

Number Of Conductors

6

Material

Aluminum Connector, EPDM Rubber Insulating Sleeves

Color

Black

Insulation

yes

Classifications

Brand Name

Homac

Standard

ANSI C119.1 and C119.4.

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here