Alternate Catalog No. : UH 1000-22 CUR
Catalog No. : UH1000-22CUR
Description: 4 OUTLET FLOOD SEAL CONN.
UPC: 75114217354
SweetHeart Multiport Bus connector, #2-1000 kcmil, Tin Plated Copper Connector with Black PVC Coating, 4 Conductors/Towers (2 per side) with 2-Holes each, Includes (8) Screws, (4) Insulating Rockets and Silicone Grease Packets. 4-35/64 inch wide x 10-1/8 inch tall.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications, and Serve as Waterproof Outlet Caps until Used as Waterproof Cable Insulators.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
H-Shaped, 4 Towers |
|
Application |
Flood Seal Mechanical 1000 kcmil Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 1000 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Yes, PVC Coated with Insulation Rockets |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
4.545 inch wide x 10.125 inch tall. |