Alternate Catalog No. : UH 1000-222 R
Catalog No. : UH1000-222R
Description: AL TWIN MECH CONN 2-1000 6-350 6OUT
UPC: 783786754694
- Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications, and Serve as Waterproof Outlet Caps until Used as Waterproof Cable Insulators.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Flood Seal Insulating Rockets field tested in more thatn 10 million applications, and serve as waterproof space outlet caps until used as waterproof cable insulators. All Connectors are 100 percent Hi-Pot tested at 4000 volts for 60 seconds. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. Aluminum-alloy connector construction for High Strength and High Conductivity. Dual-rated to accept a wide range of Copper and Aluminum Conductors. |
|
Application |
Flood Seal Mechanical 1000 kcmil Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Feeder #2 to 1000 kcmil , Tap #6 to 350 kcmil , SL #14 to #6 AWG |
|
Number Of Conductors |
6 |
|
Material |
Aluminum Connector, EPDM Rubber Insulating Sleeves |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4. |