Alternate Catalog No. : UH 1000-21 CUAWR
Catalog No. : UH1000-21CUAWR
Description: 3 Outlet Flood Seal Connector
UPC: 75114354837
3 Outlet Flood Seal Connector. Tin Plated Copper, Conductor Range Copper #2-1000 kcmil. Length 10 inch x 2-1/8 inch wide. Includes (3) Insulating Rockets, (6) 7/8-14 x 1-5/16 inch Screws. Black PVC Coating. Silicone Grease. Instruction Sheet.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications, and Serve as Waterproof Outlet Caps until Used as Waterproof Cable Insulators.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Y-Shaped, 3 Towers |
|
Application |
Flood Seal Mechanical 1000 kcmil Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 1000 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Yes, PVC Coated with Insulation Rockets |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
4.3 inch wide x 10.0 inch tall. |