Catalog No. : UH-500-66-CUR
Description: CU MECH CONNECTOR 2-500 12 OUTLET
UPC: 75114438605
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Insulating Rockets |
|
Application |
For Direct Burial or above-Ground Pedestal Installation |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 500 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4. |
Dimensions
|
Size |
12-7/8 in x 9-3/8 in |