Catalog No. : UFSK148DB
Description: UF DIRECT BURIAL SPLICE KIT
UPC: 783786474301
Direct Burial Splice Kits for Conductor Range 14-8 AWG
View More
View Less
For more info visit:
electrification.us.abb.com
- Includes outer heat-shrink tubing insulation with adhesive sealant for rugged, watertight protection.
- For underground feeder (UF) cable, UFSK148DB's four-in-one connector supports four-conductor, three phase-plus-neutral or single-phase wiring systems.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Includes outer heat-shrink tubing insulation with adhesive sealant for rugged, watertight protection. |
Specifications
|
Conductor Range |
14-8 AWG |
|
Color |
Gray |
|
Insulation |
Heat Shrink Tube |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E100543 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E100543 | N/A | ZMWQ | N/A | N/A |