Alternate Catalog No. : UCN14 316SS
Catalog No. : UCN14316SS
Description: UNIV CHANNEL CONE NUT 1/4 IN SS316
UPC: 785991079692
Cone Nut, Universal, Size 1/4 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel nuts |
|
Special Features |
Easy installation with no more springs jamming in strut slots |
|
Application |
Used to connect modular framing channels to accessories |
Specifications
|
Material of Construction |
Stainless Steel |
|
Nut Type |
Cone |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Height |
0.559 in |
|
Width |
1.338 in |
|
Size |
1/4 Inch |
Documents/Support Tools
|
Sales Drawing |