Catalog No. : UCN14
Description: UNIVERSAL CHANNEL CONE NUT 1/4 IN
UPC: 785991066128
Cone Nut, Universal, Size 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy installation with no more springs jamming in strut slots
- Easy storage and distribution of parts at the jobsite
Descriptors
|
Category |
Channel nuts |
|
Special Features |
One size fits all strut depths |
|
Application |
Used to connect modular framing channels to accessories |
Specifications
|
Material of Construction |
Steel |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Steel |
|
Surface protection |
Untreated |
|
With spring |
N |
Documents/Support Tools
|
Sales Drawing |