Catalog No. : UC9DJB
Description: 2 UTL SCH40 90 DEGX24 ELBOW-BELLE
UPC: 34481342328
Descriptors
|
Category |
PVC Schedule 40 Elbows |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E323335 |
Dimensions
|
Size |
40.81 Inches |
|
Trade Size |
2 Inches |
|
Outside Diameter |
2.375 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
90 ° |
|
Halogen free |
N |
Documents/Support Tools
|
Sales Drawing |