text.skipToContent text.skipToNavigation

Alternate Catalog No. : UC 2/0-4/0

Catalog No. : UC2/0-4/0

Description:  2/0-4/0 COMPRESSION CONNECTOR

UPC: 783786019625

Tin Plated Copper Compression Connector. 2/0 to 4/0. Black PVC Coated. U-Shaped. 2-3/16 inch Center to Center. 1-19/64 inch Crimp Area.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Specifications

Conductor Range

2/0 to 4/0 AWG

Material

Copper

Classifications

Brand Name

Homac