Alternate Catalog No. : UBG 68
Catalog No. : UBG68
Description: AL SERV COMP SPLICE 6 8 GRN 2-3/4
UPC: 783786754571
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers and large Chamfers for easy Cable insertion
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
- Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
- All Splices are Color Coded and Marked with Strip Lengths, Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Splices have Colored End Caps to Make Identification Easy
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulaton. |
|
Application |
For Standard Comductors |
Specifications
|
Connection |
Compression |
|
Conductor Range |
Side A: #6 ACSR , #6 STR , #4 SOL Side B: #8 STR , #6 SOL |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Color |
Blue/Green |
|
Insulation |
Insulated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
2-25/32 inches long |