Catalog No. : UBC40K
Description: COMM INSUL BUS KIT 4TERM 2/0 4SLV
UPC: 783786832262
Commercial Insulated Bus Kit - 4 Terminals Set Screw for 2/0 stranded - 750 kcmil, 4 WHB3p Sleeves Plugged for Insulation, 2000 AMP, 600 Volt Max
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal connector kit |
|
Special Features |
Includes Plugged Sealing Sleeve for Each Terminal, Prefilled with Oxide Inhibitor. |
|
Application |
Double Set Screw Bolted Connector for Large Terminals |
Specifications
|
Voltage Rating |
600 V |
|
Amperage Rating |
2000 A |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10-7/8 inch long x 10-1/8 inch high |
Documents/Support Tools
|
SDS |