Catalog No. : UB3K1SC
Description: INSUL CONN KIT 3TERM SS 2-350 3SLV
UPC: 783786089604
Type UB Insulated Connector Kit, Wide Range #2 to 350 kcmil - 3 Terminals Positions - Set Screw Type, Includes 1 UB3 Connector #2 - 350 kcmil Black PVC coated Aluminum, 3 WB20P Sleeves with Plug for Insulation, 1 SC Plug and 3 Screws, 600 Volts Maximum, 750 AMP Max. Greased and 3 Orange Caps, with Silicone Grease and Instruction Sheet. 5.4 x 3 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal connector kit |
|
Special Features |
PVC Coated, 3 Positions, Range #2 to 350 kcmil |
|
Application |
600 Volts, 750 Amps Maximum |
Specifications
|
Material |
Aluminum |
|
Color |
Black |
|
Voltage Rating |
600 V |
|
Amperage Rating |
750 A |
|
Insulation |
Yes, PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.4 x 3 inch |
Documents/Support Tools
|
SDS |