Catalog No. : UB3K
Description: INSUL CONN KIT 3TERM 2-350 3SLV
UPC: 783786045822
Type UB Insulated Connector Kit, Wide Range - 3 Terminals, 1 UB3 Connector #2 - 350 kcmil, 3 WB20P Sleeves Plugged for Insulation, 600 Volt, 750 AMP Max
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal connector kit |
|
Special Features |
Includes Plugged Sealing Sleeve for Each Terminal, Prefilled with Oxide Inhibitor. Kit includes WB20P Plugged Sleeves |
|
Application |
Residential Secondary Bus Kits Sealed for Pedestal, Vault, Handhole or Direct Burial, Single Set Screw Bolted Connector |
Specifications
|
Voltage Rating |
600 V |
|
Amperage Rating |
750 A |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6-1/8 inch long x 6-3/8 inch high |
Documents/Support Tools
|
SDS |