Catalog No. : UB0D2KB-60
Description: 2-1/2 SCH 80 W/ 2 - 24R BENDS-60
UPC: 34481197485
2-1/2 in. schedule 80 with (2) 24 in radius bends - 60 in.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with rigid conduit |
Specifications
|
Material |
Non-metallic |
|
Color |
Beige |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001493 Bend for cable protection tubes
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Halogen free |
N |