Catalog No. : UAFADL
Description: 1/2IN FLEX ELBOW/OFFSET 90D LNG RAD
UPC: 34481210856
1/2 Inch 0 to 90 Degree Flexible PVC Elbow, Long Radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Maintains round shape throughout bend.
- Fully assembled and ready to use.
- 0 degree to 90 degree bending and offset applications.
- Sunlight resistant.
- Non-corrosive, all PVC and neoprene material.
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
O-Ring Seal for Moisture Tight Connections. |
|
Application |
UL Listed for Exposed and Direct Burial Applications In Accordance with Article 356 of 2002 NEC. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E171248, CSA |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52391 | 525804 | N/A | 2088811 | N/A |
| UL | E171248 | N/A | QQYZ | N/A | N/A |