text.skipToContent text.skipToNavigation

Catalog No. : UA9FJB-PS

Description:  2 IN SCH 40 90D X 36IN SWEEP BELLED

UPC: 34481183181

2 inch x 36 inch x 90 degree schedule 40 large radius non-metallic rigid elbow with belled end.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

PVC Schedule 40 Elbows

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E323335

Dimensions

Size

58.43 Inches

Trade Size

2 Inches

Outside Diameter

2.375 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

90 °

Halogen free

N