text.skipToContent text.skipToNavigation

Catalog No. : UA9DJB-PS

Description:  2 IN SCH 40 90 X 24 IN ELBOW-BELLED

UPC: 34481182474

2 inch x 24 inch x 90 degree schedule 40 large radius non-metallic rigid elbow with belled end.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

PVC Schedule 40 Elbows

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E323335

Dimensions

Size

37.84 Inches

Trade Size

2 Inches

Outside Diameter

2.375 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E323335 N/A N/A N/A N/A
ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

90 °

Halogen free

N

Documents/Support Tools

Sales Drawing

Click here