text.skipToContent text.skipToNavigation

Catalog No. : UA9CG

Description:  1-1/4 IN SCH 40 90 DEG X 18IN ELBOW

UPC: 34481227250

Schedule 40 Elbow, Size 1-1/4 Inch, Bend Radius 18 Inches, Bend Angle 90 Degrees, Material PVC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

PVC Schedule 40 Elbows

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E323335

Dimensions

Size

30.65 Inches

Trade Size

1-1/4 Inch

Outside Diameter

1.66 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 90813 183201 N/A 1028681_2009-03-26 N/A
UL E323335 N/A DZYR N/A N/A
ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

90 °

Halogen free

N

Documents/Support Tools

Sales Drawing

Click here