Catalog No. : UA9AJCB-UPC
Description: 2 SCH 40 STD 90 DEG ELBOW BELL CAN
UPC: 34481075455
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with nonmetallic solvent weld fittings |
Specifications
|
Material |
PVC |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E323335 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 90813 | 183201 | N/A | 1028681_2010-07-21 | N/A |
| UL | E323335 | N/A | DZYR | N/A | N/A |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
90 ° |
|
Halogen free |
N |