Catalog No. : UA7FT
Description: 8 IN UTL SCH 40 45 DEG X 36IN ELBOW
UPC: 34481174981
Descriptors
|
Category |
PVC Schedule 40 Elbows |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E323335 |
Dimensions
|
Size |
34.36 Inches |
|
Trade Size |
8 Inches |
|
Outside Diameter |
6.625 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E323335 | N/A | N/A | N/A | N/A |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
45 ° |
|
Halogen free |
N |
Documents/Support Tools
|
Sales Drawing |